Product FW-EWSPM0514-PK-S-0813
Field-Wireable Connector
M12 Power
Male Connector M12 × 1, Angled
Order number: 100036617- K-coding
- Metal retaining screw
- Screw terminal connection
- 5-pin (4+PE)
- Cable feedthrough: 8.0…13.0 mm
- Terminal capacity:
- Max. 1.5 mm² or 16 AWG (with cable end sleeve)
- Max. 2.5 mm² or 14 AWG (without cable end sleeve)

General data
| EAN | 4047101590937 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 51 g |
Technical Data
| Application | Power |
| Connector A | Male, M12 × 1, Angled, K-coded |
| Number of pins | 4+PE |
| Connection mode | Screw/clamp connection |
| Housing material | Plastic |
| Coupling nut/screw material | Die-cast Zinc, GD-Zn, Nickel-plated |
| External diameter of the cable | 8…13 mm |
| Voltage | 630 V |
| Current | 12 A |
| Approvals | cULus recognized |

