IO-Link Solution Reduces Commissioning Time for Filling Machines
Elopak relies on IO-Link and ultracompact block modules from Turck for its new Pure-Fill filling machine platform – thus increasing commissioning speed, flexibility and cost efficiency
Elopak develops and produces filling machines for beverage cartons in Mönchengladbach. The packaging specialist uses IO-Link as the basic technology for the automation of its new Pure-Fill machine platform. The decision to choose Ethernet and network components from Turck was based on their flexibility as well as the simple wiring and seamless integration in the Profinet engineering. The ultracompact multiprotocol I/O modules TBEN-S2-4IOL, -4AI and -8DXP, as well as the TBEN-LL-SE-M2 Ethernet switch were particularly impressive.
Everyone has probably held it in their hands before: the “Pure-Pak” beverage carton from Elopak. As one of the world’s leading system suppliers of carton packaging and filling machines, Elopak from Spikkestad, Norway, offers innovative packaging solutions made from renewable, recyclable and sustainably sourced materials. The German subsidiary Elopak GmbH develops and produces filling machines at its Mönchengladbach site. The highly specialized systems open out the carton, dose the liquid and fill it aseptically in order to finally seal the beverage cartons airtight. The systems are self-cleaning without the need for any dismantling. The beverage cartons are filled directly at the installation site in compliance with the highest hygiene standards.
New machine generation with a wide application range
The new Pure-Fill machine platform, based on the predecessor model E-PS120 A, is designed to be particularly flexible and adaptable to suit customer requirements. “Our primary goal was a modular machine that can be easily adapted to specific customer requirements while retaining the same overall design,” explains Horst Klesse, manager electrical design, product & development at Elopak. The new filling machine platform must be flexible in order to cover a wide range of applications – beverages with a low acid content such as milk or those with a high acid content such as fruit juices, in different volumes such as one or two-liter cartons, at filling speeds of up to 14,000 beverage cartons per hour and production on two to five lanes.
More flexibility with the same footprint
When integrating IO-Link into the machine platform, the overall size of the system should remain the same despite the increased flexibility. “In the new platform, we wanted to use IO-Link consistently throughout the entire machine, but the size of the master modules previously used was a problem,” says Horst Klesse, describing a challenge during development. “Devices without an IO-Link connection also had to be integrated into the system.”
Compact IO-Link master: space-saving and combinable
Turck’s TBEN-S2-4IOL, TBEN-S2-4AI and TBEN-S2-8DXP multiprotocol I/O modules and the IP67 8-port Ethernet/IP switch provided the solution. With a width of just 32 millimeters, the ultracompact TBEN-S2 devices are ideal for systems with limited space. This means that module groups can be easily mounted at different points in the system – even directly on the profile rails. The use of smaller M8 connectors and thinner cables allows easy connection – even if the modules are mounted directly next to each other and connected with small bridges. “The requirements for the optimum IO-Link master for the filling machine platform were a compact design, multiprotocol capability, M8 power supply, Profinet connectivity, suitable connection options and a wide range of mounting options,” Klesse explains. “The TBEN-S2 modules from Turck meet these requirements best of all.”
The TBEN-S2-4IOL master module has four Class A IO-Link ports and digital I/Os. Despite its compact form factor, it offers a wide range of communication options and enables easy integration of IO-Link devices in the Profinet engineering without additional software, thanks to Turck’s “Simple IO-Link Device Integration” SIDI. Up to four sensors or I/O hubs can be connected via the IO-Link master channels, enabling a total of up to 64 sensors to be connected. The two four-pole M8 Ethernet/fieldbus connections enable flexible communication via Profinet, EtherNet/IP and Modbus TCP, while the integrated Ethernet switch allows straight-forward cabling using a line topology. The built-in web server simplifies diagnostics and commissioning, making the TBEN-S2-4IOL extremely versatile and considerably facilitating the integration of devices.
The identically designed TBEN-S2-4AI offers a powerful solution for applications that process analog signals. With four analog inputs that can be configured for voltage, current, RTD or thermocouples, it enables a versatile adaption to different requirements. Each analog input can be configured individually, allowing flexible use. The universal use of these analog modules is unique on the market. As only one type of module is required to process all common analog value types, this also simplifies spare parts inventory and ultimately machine maintenance. The integrated Ethernet switch simplifies cabling and optimizes communication.
The TBEN-S2-8DXP is Turck’s compact solution for applications that need to process digital signals. With eight universal, digital channels, configurable as PNP input or 2 A output, this module also enables application-specific adaptions. The diagnostic functions of the supply per I/O port and the output diagnostics per channel ensure reliable monitoring and fast fault detection. “We can supply the machine with just three small modules that are identical in terms of shape, size and connections,” emphasizes Klesse. “This makes it possible to install even simple sensors without IO-Link. Groups of four to six or even more devices can also be easily formed in the system and connected with the thinner M8 cables.” As a special feature, the module offers a third switching output on each M12 port, i.e. a total of 12 switching signals. This enables lights with three segments, for example, to be connected and controlled via a standard cable.
Installation time reduced by more than 50 percent
One of the biggest advantages of the IO-Link solution is the reduction in installation time by over 50 percent and commissioning time by 30 percent. This considerable time saving not only reduces production time, but also overall costs. Offline parameterization of the IO-Link devices directly from the Profinet engineering considerably simplifies commissioning and ends time-consuming manual settings of sensors and actuators. Maintenance is also significantly simplified: As all device properties and parameters of masters and devices are directly available in the central project file of the controller, automatic device replacement in the event of damage can also be carried out easily without any problem – both for IO-Link masters as well as devices.
- Automotive
- Modular Flexibility and Safety in Filter Production
- Smart Cable Prevents Machine Downtimes
- Inductive Couplers Ensure Precise Material Feed
- Assembly Management with a Direct MES Connection
- Car Body Identification in Automobile Production
- Reliable Skid Detection in Automotive Production
- Error-free JIS Order Picking for Bumpers
- Laser Sensor Detects Shiny Sheet Metal Cylinders in Battery Production
- RFID Bus Mode Ensures Quality of Lithium-Ion Batteries
- Level Measurement in Dip Coating Line
- Level Control in Central Lubrication System
- Quality Assurance on the Gluing Robot
- Tilt angle sensor accelerates platform alignment
- Motor Control with Condition Monitoring
- IP67 Hybrid Module Processes Safety Signals
- Decentralized monitoring of cooling stations
- Robot welding cells networked with Ethernet
- Monitoring the cooling circuit on welding clamps
- Flow monitoring in drum washers
- Sheet Metal Thickness Measurement
- Condition Monitoring of Motors as a Retrofit
- Cloud-based Level Monitoring
- Press Shop
- Body Shop
- Paint Shop
- Final Assembly
- Powertrain
- Area Guarding for Robotic Cells
- Item-level Detection with UHF RFID
- Supply of cooling lubricant in machine tools
- Press Shop: Controlling hydraulic pressure
- Measuring process pressure on scissor lifts
- Automotive Welding Tip Inspection
- Manual Load Weld Cell
- Detecting Black Parts on Black Door Panel
- Moonroof Detection
- Long-Range Inspection in Automotive Assembly
- Rubber Washer Detection on Engine Block
- Engine Block Part-In-Place Detection
- Electric Vehicle Detection in Charging Station
- Vehicle Detection in a Self-Serve Car Wash
- Success Stories
- RFID Solution for Data Acquisition in Stator Production
- Automation and Control of Hydrogen Filling Stations
- Modular Plant for Flexible and Efficient Production
- Laser Sensor Detects Black Bumpers in Assembly Cell
- Decentralized Safety Technology for Modular Production
- Modular Conveyor System
- RFID and I/O modules for Safe Tool Changes
- RFID Guides AGV in Suspension Production
- IO-Link Wired Silencer Production
- Workpiece Carrier Identification in Rear Vent Production
- Weld Nut Sensing
- RFID Traceability
- RFID in Engine Production
- Bumper Production with Identification
- Solutions for Paint Shops
- Welding and Assembly Sensors
- Angle Sensors for Assembly Systems
- Tool Identification
- Pick-to-Light for Bumper Assembly
- Unique Products on the Conveyor Belt
- RFID in the Body Shop
- IO-Link Eases Differential Gear Production
- Chemical
- excom I/O System Enables Safe Hydrogen Liquefaction
- Decentralized Automation in Ex Areas
- RFID Control of Tube Connections in the Ex Area
- Ethernet Signal Connection in the I&C Room
- Ethernet-based Automation of Modular Skids
- Ex Isolation in Modular Process Plants
- Detection of Pigs
- Remote Signal I/O
- Easy Connection of Field Devices
- Signal Processing with System I/O in the Control Cabinet
- Signal Separation with Interface Technology in the Control Cabinet
- Identification of Hose Connections
- Efficient Monitoring of Cabinets in the Field
- Monitoring of Quarter Turn Actuators
- Planning and Assembly of System Solutions
- Success Stories
- Control Cabinet Monitor for Transmission of Condition Data
- Record Silo Fill Levels in Real Time Thanks to Sensor-to-Cloud
- Efficient Cooling of Industrial Furnaces
- I/O System Excom Creates Space in the I&C Rooms
- Zone 2 and 22 RFID
- Efficient Testing Control
- Intrinsically Safe Field Communication
- Process Control System Partnership
- Hazardous Area Remote I/O
- Dual Valve Position Feedback
- Flexibility with Fieldbus
- Asset Management with Remote I/O
- Correct Positioning with RFID in Carbid Production
- Fast conversion in restricted space
- Energy
- Capacitive Sensor Detects Point Level in Pellet Heating System
- RFID System Identifies Solar Cell Carriers
- Decentralized I/O System for Hazardous Areas at H2 Refueling Stations
- Decentralized I/O Solution in Ex Zone for H2-Fueling Station
- I/O Module Facilitates Setup and Mobile Use of Fuel Cell Test Stand
- Wind Turbine Rotor Positioning
- IP67 I/O in Coal Production
- UHF RFID Identifies Switch Gear
- Remote I/O in Biogas Plant
- Food and Beverage
- Condition Monitoring Sensor Automates Climate Control
- Condition Monitoring of Control Cabinets
- Condition Monitoring in Storage Rooms
- Dough Thickness Control in Rolling Machines
- Identification of Food Containers
- Container Check
- Detection of Valve Position
- Detection of Pipe Elbows
- Identification of Chocolate Molds
- Success Stories
- Cloud-based Maintenance for Steam Generators
- RFID Support Enables Track and Trace in Food Production
- Reliable Linear Position Detection in Ex Zone 22
- Decentralized Control Modules in Coldstore
- Track and Trace in Meat Production with RFID
- Contact-free Encoder in Potato Production
- UHF RFID in Food Distribution Center
- RFID for Chocolate production
- Distributed I/O for Food Equipment
- Remote I/O for Distilleries
- RFID and Autoclaves
- Transparency in Chocolate Manufacturing
- IP67 Power Supplies for Conveyors
- Identification in Food Product Storage
- Bottle Detection with Camera
- Detecting Refrigerated Breakfast Rolls on a Multi-Lane Conveyor
- Logistics
- UHF RFID Tunnel for Goods Identification on Conveyor Belts
- Preventing Package Jams in the Logistics Center
- Height Control and 3D Spatial Monitoring on Autonomous Forklift Trucks
- Decentralized Control of Conveyor Modules
- Tracking Big Bags with RFID
- Distance Detection in Container Cranes
- Access Control for Protected Areas
- Decentralized Muting of Electro-sensitive Protective Equipment
- I/O Blocks Control Roller Conveyor Modules
- Container Check
- Fast Tag Detection at Warehouse Gates
- Item-level Detection with UHF RFID
- Preventive Maintenance on Conveyor Belts
- Detection of Transport Containers
- Level Detection in Vessels
- Identification of Cryovessels
- Identification of Mobile Containers with Handheld Devices
- Identification of Food Containers
- Tier 1 – Bumper Identification
- Condition Monitoring in Storage Rooms
- Collision Protection on Reach Stackers
- Success Stories
- RFID Brings Transparency to CNC Tool Logistics
- Efficient Order Picking with Pick-to-Light System
- Efficient Solution for the Digitalization of Conveyor Technology
- Logistics: RFID Reduces Error Quota by 99 Percent
- RFID: ROI Achieved After Three Avoided Delivery Errors
- Efficient Truck Navigation in the Limited Maneuvering Area
- Sustainable Tracking of RTIs thanks to RFID
- RFID with HF Bus Mode Eases Seed Storage
- RFID Enables Unmanned Store at Major Building Site
- I/O and Safety Modules Increase Throughput in Intralogistics
- Shipment Tracking for Raw Materials
- RFID-based Shipment Control Minimizes Errors
- RFID-based Tracking of Inbound and Outbound Materials
- Decentralized UHF RFID Solution
- Contact-free Encoder in Potato Production
- Decentralized Control Modules in Coldstore
- Speed Control via Radar Sensor QT50
- IP67 Power Supplies for Conveyors
- Modular Conveyor System
- RFID Solution for Warehouse
- RFID Guides AGV in Suspension Production
- RFID Identifies Pharmaceuticals
- UHF RFID in Food Distribution Center
- Autonomous Parking Assistance for Trucks
- Mobile Equipment
- Animal and Object Detection on the Combine Harvester
- Condition Monitoring Sensor Automates Climate Control
- Automatic Slope Compensation
- Distribution Lines for Field Sprayers
- Angle Measurement on a Field Sprayer
- Material Flow Monitoring on a Combine Harvester
- Determining the Boom Angle Position
- Equipment Compartment Illumination on Fire Engines
- Two-Axis Tilt Measurement on a Combine Harvester
- Collision Protection on Reach Stackers
- Success Stories
- RFID Solution with Smart Forklifts in Autombile Production
- Safe Remote Maintenance of Irrigation and Drainage Pumps
- Access Control with RFID System
- Selective Asparagus Harvester
- Position Measurement with RFID and Encoder
- Speed Control via Radar Sensor QT50
- RFID Guides AGV in Suspension Production
- Block I/O Modules on Super Yacht
- Wear-free encoder on hopper dredger
- I/O for Dust Suppression
- Cabinet Cooling
- Quick Disconnect Connectivity
- Automation Solutions for Extreme Cold
- Remote I/O for Cranes
- Rugged Heavy Metal Lifting
- Rollercoaster Positioning
- Mobile Machinery Solutions
- Exact Height Positioning
- Critical Angle Sensing
- Angle Indicator
- Oil and Gas
- Packaging
- Decentralized RFID Package Verification
- Identification of Printing Color Cartridges
- Reliable Operation of Machines
- Container Check
- Monitoring of Caps in Filling Lines
- Monitoring Changeover Processes
- Identification of Test Bottles
- Level Monitoring of Ground Coffee
- Level Detection in Vessels
- Detection of Transport Containers
- Success Stories
- Pharma
- End-to-End Sample Tracking with RFID
- RFID Control of Tube Connections in the Ex Area
- Decentralized Package Verification
- Automate Modular Skids
- Pharmaceutical Skids with Decentralized I/O Technology
- Ex Isolation in Modular Process Plants
- Control of Valve Interfaces
- Monitoring of Quarter Turn Actuators
- Detection of Pipe Elbows
- Remote Signal I/O
- Planning and Construction of Super Skids
- Easy Connection of Field Devices
- Identification of Cryovessels
- Identification of Mobile Containers
- Identification of Mobile Containers with Handheld Devices
- Securing Hose Connections for Preliminary Products
- Identification of Hose Connections in Sterile Areas
- Identification of Hose Connections in Ex Zone 1
- Identification of Big Bags and Bioreactors
- Identification of Single-Use Applications
- Success Stories
- Semiconductor
- Electronic Marking Verification
- Counting Integrated Circuits
- Inspection of Two Barcodes
- Compact Safety Control
- Safeguarding Small Access Points
- Adhesive Detection on PCB Assembly
- Great Detail Inspection for Mobile Electronic Devices
- Error Proofing for IC Chips loaded into Pocket Tape
- Presence and Orientation of IC Chips Seated in Nests
- Detection of Hard Disks
- Multiproduct Light-Guided Assembly Station
- LED Status Indication During Semiconductor Manufacturing
- Safeguarding Small Access Points
- Success Stories
Select Country
Turck worldwide


-turck-image.jpg)




