Product LTF24IC2LD
Photoelectric Sensor
Diffuse-Mode Laser Sensor (Runtime Measurement)
With Analog Output
Order number: 3802533Alternative order number : 802533
- 2-line, 8-segment display
- Cable, PVC, 2 m
- Range: 0.05…24 m
- Laser class 2, red, 660 nm, acc. to IEC 60825-1:2007
- Resolution: 0.3…4 mm
- Operating voltage: 12…30 VDC
- PNP/NPN-switching output, switchable
- Analog output: 4…20 mA

General data
| EAN | 662488017507 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 504 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Time-of-Flight |
| Design | Rectangular |
| Construction size | 77 x 26 x 56 mm, LTF |
| Range | 50…24000 mm |
| Optical resolution | 3 mm |
| Light type | Red |
| Laser class | 2 |
| Operating voltage | 12…30 VDC |
| Output function | NO contact, PNP/NPN |
| Current output | 4…20 mA |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, Zinc Alloy Die-Cast, Black |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |
| Special features | Pump function, keep/defer |

