Product TL50BLGY1R26PQK-804204
LED Display
Tower Light
Order number: 3804204- Black plastic housing
- Protection class IP67
- EMI and RFI immune
- Male M12x1
- Colors: Green (COL 1)/Yellow rotating (COL 2)/Red flashing (COL 3)
- Operating voltage: 18…30 VDC or 24 VAC
- Integrated microcontroller
- Compatible with IO block
- Activation of the 3 colors via pin 2 and 4
- Inputs: PNP/NPN
- Kit includes SMBAMS30RA mounting bracket plus the following bolts and nuts:
- 1 x flanged socket button screw, M6 × 12 Torx
- 1 x 10M6 slot nut
- 2 x M4 × 28 cylinder screw
- 2 x 10M4 slot nut
General data
eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
Customs tariff number | 85318070000 |
Country of origin | US |
Weight | 1 g |
Technical Data
Function | Tower light |
Light type | Green, Yellow, Red |
Dimmable | No |
Cascadable | No |
Communication protocol | IO-Link |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, ABS |
Window material | Acrylic, clear |
Ambient temperature | -40…+50 °C |
Protection class | IP67 |
Mounting accessories
SMB30A
Mounting bracket, rectangular, stainless steel, for sensors with 30mm thread |
3032723 | |
SMB30SC
Mounting bracket, PBT black, for sensors with 30 mm thread, rotatable |
3052521 |
Connectivity accessories
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 | |
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |