Product DX80N2X2S-P1
Photoelectric Sensor
Laser Distance Sensor (Triangulation)
With Switching Output and IO-Link
Order number: 3801918Alternative order number : 801918
- 4-digit 7-segment LED display
- 3 buttons
- Output indicator (yellow)
- IP67/69K
- ECOLAB-certified
- Range: 25…600 mm
- Laser class 1, red, 655 nm, acc. to IEC 60825-1:2014
- Operating voltage: 10…30 VDC
- Output 1: push/pull switching output with IO-Link communication
- Output 2: PNP switching output, teach-in input, laser control, synchronization or Pulse Frequency Modulation (PFM)
- Rectangular model with offset M18 thread
- Stainless steel case (1.4404 )
- Transmission of process value and parameterization via IO-link

General data
| EAN | 662488013080 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 158.76 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Background/foreground suppression |
| Design | Rectangular with thread |
| Construction size | 43.5 x 18 x 57.5 mm, Q4X |
| Range | 25…600 mm |
| Optical resolution | 1 mm |
| Light type | Red |
| Laser class | 1 |
| Operating voltage | 10…30 VDC |
| Output function | NO/NC, Push-pull, PNP/NPN programmable |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, Stainless steel |
| Ambient temperature | -10…+50 °C |
| Protection class | IP67/IP68/IP69 |
| Special features | Chemical-resistant, Clear object detection, keep/defer, Wash down, Resistant to chemicals |
Mounting accessories
|
PT6R-1008-U1-H1143/X | 6836191 |
Connectivity accessories
|
CF-P-3-G1/4-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 3 mm; process connection G1/4” male thread |
9910411 |
|
RKV-FBY49BU-3M/5D | 8900281 |
|
JBBS-48-T615/3G | 6611422 |
|
D10UPFP | 3063995 |
|
WLC60XW640ARQ | 3086886 |
|
BRT-35X35BM | 3072483 |
|
CA500
Extension bar for positioning element; L = 500 mm |
6901107 |
|
WKH4.5-1/TFG | 6933547 |
|
SLLCR40-1540P8 | 3089247 |
|
WKC5T-1-RSC5T/TXL | 6625647 |
|
WSS8T-2/TEL | 6625455 |
Functional accessories
|
SGSXP4-300Q88 | 3803223 |
|
VS8APFF50 | 3803478 |
|
REI-12H12E-4B1000-H1181 | 100010521 |
|
IM12-TI02-2TCURTDR-2I-CPR/24VDC | 7580529 |
|
RSC4.5T-2/TXO | 6627254 |
|
PT1000PSIG-2005-I2-H1141/X | 6837243 |
|
PSM24-N.1 | 100026211 |

