Product DX81-LITH-NB
Photoelectric Sensor
Diffuse Mode Sensor with Fixed-Field Background Suppression
Order number: 3803478Alternative order number : 803478
- Connection via 2 m cable, PUR
- ECOLAB-certified
- LED emitter, red
- Operating voltage: 10…30 VDC
- Teach input
- PNP switching output, NO contact, switchable

General data
| EAN | 662488024451 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 31 g |
Technical Data
| Function | Proximity switch |
| Design | Rectangular |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PUR, Black |
| Ambient temperature | -20…+60 °C |
| Protection class | IP67 |
Mounting accessories
|
PT6R-1008-U1-H1143/X | 6836191 |

