Product BWC-1MRSMN2
Connection Accessories
Antenna Cable
Order number: 3077820Alternative order number : 77820
- RP‐SMA to N-connector
- Length 2 m

General data
EAN | 662488778200 |
Customs tariff number | 85442000900 |
Country of origin | CA |
Weight | 96.43 g |
Technical Data
Device type | Antenna cable |
Antenna connection | RP-SMA plug, N-type male connector |
Cable length | 2.0 m |