Product BWC-1MRSFRSB4
Connection Accessories
Antenna Cable
Order number: 3077488Alternative order number : 77488
- RP‐SMA to RP‐SMAF ‐ bulkhead fitting
- Length 4 m

General data
EAN | 662488774882 |
Customs tariff number | 85442000900 |
Country of origin | CN |
Weight | 159.66 g |
Technical Data
Device type | Antenna cable |
Antenna connection | RP-SMA plug, RP-SMA female connector |
Cable length | 4.0 m |