Product DX81-LITH
Safety Light Curtain
Emitter and Receiver
4 Beams, Beam Spacing 300 mm
Order number: 3803223Alternative order number : 803223
- Emitter/receiver pair
- Light beams: 4
- Resolution: 300 mm
- Receiver: M12 male connector, 8-pin
- Emitter: M12 male connector, 8-pin
- Scan codes, automatic/manual — start/restart, EDM
- Range: 60 m
- Operating voltage 24 VDC ±20 %
- Scan field: 900 mm
- SIL 3 (IEC 61508)
- PL e (ISO 13849-1)

General data
| EAN | 662488022655 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | HU |
| Weight | 5098 g |
Technical Data
| Function | Light screen |
| Design | Rectangular |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL, Yellow polyester |
| Ambient temperature | 0…+55 °C |
| Protection class | IP65 |
Mounting accessories
|
PT6R-1008-U1-H1143/X | 6836191 |

