Product REI-43H38S-2B600-H1181
Incremental Encoder
Industrial Line
Order number: 100011434- Flange without mounting element, Ø 100 mm
- Hollow shaft, Ø 38 mm
- Optical measuring principle
- Shaft material: stainless steel
- Protection class IP65 on housing and shaft side
- ‐40 … +80 °C
- Max. 6000 rpm (at 60 °C: 2500 rpm)
- 10…30 VDC
- Push-pull/HTL invertible
- Pulse frequency max. 300 kHz
- M12 × 1 male connector, 8-pin
- 600 pulses per revolution

General data
| EAN | 4047101547610 |
| eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
| Customs tariff number | 90314990000 |
| Country of origin | DE |
| Weight | 700 g |
Technical Data
| Encoder line | Industrial-Line |
| Technology | Optical |
| Output type | Incremental |
| Shaft Type | Hollow shaft |
| Shaft diameter D (mm) | 38 |
| Shaft diameter D | 1.496 in |
| Flange diameter | Ø 100 mm |
| Flange type | Flange without mounting element |
| Resolution, incremental | 600 ppr |
| Operating voltage | 10…30 VDC |
| Output function | Push-Pull/HTL, invertable |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Die-cast zinc |
| Ambient temperature | -40…+80 °C |
| Protection class shaft | IP65 |
| Protection class | IP65 |
Mounting accessories
|
RSA-7
Inlay, outer diameter 38 mm, inner diameter 12 mm |
1544808 |
|
RSA-10
Inlay, outer diameter 38 mm, inner diameter 25 mm |
1545465 |
|
RSA-11
Inlay, outer diameter 38 mm, inner diameter 16 mm |
1545469 |
|
RME-5
Stainless steel mounting panel for hollow shaft encoders, reference diameter 149 mm, for applications with axial play |
1544616 |
|
RME-10
Stainless steel mounting element for hollow shaft encoders, pitch diameter 110 mm, for applications with high axial play |
1544621 |
Connectivity accessories
|
RKC8T-2/TXL
Connection cable, M12 female connector, straight, 8-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625142 |
|
WKC8T-2/TXL
Connection cable, M12 female connector, angled, 8-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625145 |

