Product RSA-11
Accessories
Inlay
For Hollow Shaft Encoders
Order number: 1545469- Inlay for hollow shaft encoders Ø 38 mm
- Insulating the encoder thermally and electrically
- Reducing the diameter of the hollow shaft to Ø 16mm
- Material: plastic
- Temperature range -40…+115 °C

General data
| EAN | 4047101370201 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 39269097900 |
| Country of origin | DE |
| Weight | 55 g |
Technical Data
| Accessory type | Inlay |
| For use with | Encoders |
| Housing material | Plastic |

