Product RME-5
Accessories
Mounting Panel
For Hollow Shaft Encoders
Order number: 1544616- Mounting panel
- Short version, reference diameter 149 mm
- For applications with axial play
- Material: stainless steel

General data
| EAN | 4047101257304 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 90319000000 |
| Country of origin | DE |
| Weight | 46 g |
Technical Data
| For use with | Encoders |
| Housing material | Stainless steel |

