Product RME-10
Accessories
Mounting Element
For Hollow Shaft Encoders
Order number: 1544621- Mounting Element
- Long version, reference diameter 110 mm
- For applications with high axial play
- Material: stainless steel

General data
| EAN | 4047101257359 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 90319000000 |
| Country of origin | DE |
| Weight | 4 g |
Technical Data
| For use with | Encoders |
| Housing material | Stainless steel |

