Product RSSD-4416-25M
Safety Light Curtain
Emitter
Order number: 3089068Alternative order number : 89068
- Rugged housing
- Protection class IP67
- Diagnosis display for status and error indication
- Scan field L: 280 mm
- Optical Alignment aid
- No blind zone
- Range: 0.1…12 m
- Resolution: 40 mm
- Operating voltage: 24 VDC
- Safety light curtain type 4 acc. to IEC 61496-1 and 61496-2
- Category 4 Ple acc. to EN ISO 13849-1
- SIL 3 acc. to IEC 61508 SIL 3 and CL3 acc. to IEC 62061
- Shock and vibration resistant acc. to IEC 61496-1

General data
| EAN | 662488890681 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | MX |
| Weight | 1719 g |
Technical Data
| Cable length | 0.30 m |
Mounting accessories
|
RSM RKM 40-2M
Power supply cable, 7/8” connector, straight, 4-pin to 7/8” female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, yellow; other cable lengths and qualities available, see www.turck.com |
U2280-0 |
Connectivity accessories
| SMI30AN6RYQ | 3035279 | |
|
RSS4.5T-5/TXL | 6626380 |
|
PT0.05V-1504-I2-H1143/D830 | 100008776 |
|
RKC4.4T-5/TEY | 6629003 |
|
PSGS4M-5/TEL | 6627442 |
|
WKC4T-P7X2-1-RSC4T/TXL | 6626000 |
|
BL20-S4T-SBBS
for electronic module 4DI, AI (except thermo) 2DO-R and 1CNT, with tension spring connection |
6827046 |
|
DS18VN6FF50Q8 | 3076536 |
|
RKS12T-0.6-RSS12T/TXL | 6626938 |
|
PT16R-2003-I2-H1141 | 100004099 |

