Product TORQUE-WRENCH-SET-BUS
Actuator and Sensor Cable
Extension Cable
Order number: U2280-0- 7/8″ male connector, straight, 4-pin
- 7/8″ minifast female connector, straight
- Instrumentation Tray Cable
- PVC jacket, yellow, 4 × 18 AWG
- UV resistant
- -40 °C cold bending strength
- Oil resistant
- Fire classes: UL 1685 FT4, UL1061, CSA FT4
- Flexlife and C-Track approved

General data
| EAN | 4047101052527 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 278 g |
Technical Data
| Connector A | Male, 7/8″-16 UN, Straight |
| Connector B | Female, 7/8″-16 UN, Straight |

