Product FW-EWSSM0426-FD-P-0408
Actuator and Sensor Cable, PVC
Connection Cable
Order number: 6627442- Male M8, straight, 4-pin
- Shield on coupling nut/screw
- Jacket material: PVC, shielded
- Jacket color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 5.0 m

General data
| EAN | 4047101337327 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 248 g |
Technical Data
| Application | Signal |
| Connector A | Male, M8 × 1, Straight |
| Number of pins | 4 |
| Housing material | Plastic, TPU |
| Coupling nut/screw material | Brass, CuZn, Nickel-plated |
| Current | 4 A |
| Special features | Shielded, Shielding on coupling nut |
| Approvals | cULus |

