Product FW-M12ST5D-G-SB-ME-SH-8
Opposed Mode Sensor (Receiver)
Order number: 3035279Alternative order number : 35279
- Selectable light/dark operation or light operation with alarm function
- Operating voltage: 10…30 VDC
- NPN switching output, light operation
General data
| EAN | 662488352790 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 157 g |
Technical Data
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |

