Product SNNE-0808D-0003
Photoelectric Sensor
Bifurcated Retroreflective Sensor
Order number: 3075030Alternative order number : 75030
- Cable with male end M12 × 1, PUR, 150 mm
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- Switching output, bipolar, light or dark operation

General data
| EAN | 662488750305 |
| eCl@ss-Code (V5.1.4): | 27270909 -/- Slot sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 231 g |
Technical Data
| Ambient temperature | -20…+60 °C |
| Protection class | IP67 |

