Product RSSD-4422-1M
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3087719Alternative order number : 87719
- Cable with male end M12 × 1
- Long-wave infrared, 1450 nm for water detection
- Programming via teach cable or multi-function button
- Operating voltage: 10…30 VDC
- PNP output, light/dark switching
- Analog output 4…20 mA

General data
| EAN | 662488877194 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 91 g |
Technical Data
| Cable length | 0.150 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
Connectivity accessories
| SMI30AN6RYQ | 3035279 | |
|
RSS4.5T-5/TXL | 6626380 |
|
PT0.05V-1504-I2-H1143/D830 | 100008776 |
|
RKC4.4T-5/TEY | 6629003 |
|
PSGS4M-5/TEL | 6627442 |
|
WKC4T-P7X2-1-RSC4T/TXL | 6626000 |
|
BL20-S4T-SBBS
for electronic module 4DI, AI (except thermo) 2DO-R and 1CNT, with tension spring connection |
6827046 |
|
DS18VN6FF50Q8 | 3076536 |
|
RKS12T-0.6-RSS12T/TXL | 6626938 |
|
PT16R-2003-I2-H1141 | 100004099 |

