Product RSSD-4416-15M
LED Linear Light
In the Metal Housing
Order number: 3087821Alternative order number : 87821
- ON/OFF switch
- Cascadable
- Light beam: 570 mm
- Operating voltage: 12…30 VDC
- Protection class: IP50
- Color: White
- M12 x 1 male, straight, 4-pin
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488878214 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 590 g |
Mounting accessories
|
RSM RKM 40-2M
Power supply cable, 7/8” connector, straight, 4-pin to 7/8” female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, yellow; other cable lengths and qualities available, see www.turck.com |
U2280-0 |
Connectivity accessories
| SMI30AN6RYQ | 3035279 | |
|
RSS4.5T-5/TXL | 6626380 |
|
PT0.05V-1504-I2-H1143/D830 | 100008776 |
|
RKC4.4T-5/TEY | 6629003 |
|
PSGS4M-5/TEL | 6627442 |
|
WKC4T-P7X2-1-RSC4T/TXL | 6626000 |
|
BL20-S4T-SBBS
for electronic module 4DI, AI (except thermo) 2DO-R and 1CNT, with tension spring connection |
6827046 |
|
DS18VN6FF50Q8 | 3076536 |
|
RKS12T-0.6-RSS12T/TXL | 6626938 |
|
PT16R-2003-I2-H1141 | 100004099 |

