Product  SG-TL70-DXN2

LED Signal Light

Modular Signal Tower

Wireless Segment

Order number: 3803750

Alternative order number : 803750

    • Plastic housing, black
    • Protection class IP65 (mounted)
    • Operating voltage: 12…30 VDC
    • Inputs: 6 PNP/NPN by radio, 32-bit event counter
    • Outputs: 6 PNP/NPN by radio
    • Non-illuminated, controls up to six other TL70 segments
    • Reports the status of the other segments to the gateway
    • 2.4 GHz frequency band
    • Integrated antenna
    • Range: 1000m
    • Frequency hopping FHSS
    • Time Division Multiplex Access (TDMA)
    • Transmission power: 63 mW, 18 dBm conducted, 20 dBm EIRP
#

General data

EAN 662488026264
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 151 g

Technical Data

Function Tower light
Number of colors/segments 1
Dimmable No
Cascadable No
Housing material Plastic, PC, Black
Window material Polycarbonate, diffuse
Ambient temperature -40…+50 °C
Protection class IP65

Functional accessories

3092223
3092224
3092226
3092227

Select Country

Turck worldwide

to top