Product B-TL70-Q8
Light Screen for Machine Safety Applications
Receiver
Order number: 3073557Alternative order number : 73557
- M12 × 1 male connector, 8-pin
- Protection class IP65
- Scan field 600 mm
- Resolution 30 mm
- Internal testing in 500-ms cycle
- Range 15 m
- Operating voltage 24 VDC ± 15 %
- Switching output with restart interlock (LATCH)
- Muting is not supported
- Type 2 acc. to IEC 61496-1, -2; category 2 PL d acc. to EN ISO 13849-1; SIL 2 acc. to IEC 61508

General data
| EAN | 662488735579 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 1980 g |
Technical Data
| Function | Light screen |
| Scan field | 600 mm |
| Cascadable | No |
| Output function | 2 x NC contact, 2 × PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL, Yellow polyester |
| Ambient temperature | 0…+55 °C |
| Protection class | IP65 |
Connectivity accessories
|
WLS28-2XW850XPBQ | 3087999 |
|
NI4U-EG08-AN6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4600650 |
Functional accessories
|
JBBS-49-E413/3G | 6611424 |
|
PKG4M-12/TXL | 6631612 |
|
PKG3M-10/TEY | 6630105 |
|
MNI.P.IO_SYSTEM-EXCOM_HONEYWELL_EXPER.EN | 100000892 |
|
TSD.P.HMI_PLC_PG-TBEN_PLC_PROFINET.EN | 100000538 |
|
RSV-RKV-FBY48BU-5M/5D | 8900771 |

