Product B-TL70-Q5
LED Signal Light
Modular Signal Tower
Preassembled
Order number: 3094256Alternative order number : 94256
- Plastic housing, black
- EMI and RFI immune
- Protection class IP65
- M12 × 1 male connector
- Multicolor: Green (COL 1) / Yellow (COL 2) / Red (COL 3)
- Operating voltage: 12…30 VDC
- Base with integrated radio module
- DX80-compatible node
- Configuration via DIP switch
- Beeper: sealed, omnidirectional, adjustable characteristic, intensity can be adjusted via selector switch, max. 92 dB

General data
| EAN | 662488942564 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 567 g |
Technical Data
| Function | Tower light |
| Light type | Green, Yellow, Red |
| Number of colors/segments | 4 |
| Acoustic signal | Key adjustable |
| Volume | 92 dB |
| Dimmable | No |
| Cascadable | No |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC, Black |
| Window material | Polycarbonate, diffuse |
| Ambient temperature | -40…+50 °C |
| Protection class | IP65 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |
Functional accessories
|
JBBS-49-E413/3G | 6611424 |
|
PKG4M-12/TXL | 6631612 |
|
PKG3M-10/TEY | 6630105 |
|
MNI.P.IO_SYSTEM-EXCOM_HONEYWELL_EXPER.EN | 100000892 |
|
TSD.P.HMI_PLC_PG-TBEN_PLC_PROFINET.EN | 100000538 |
|
RSV-RKV-FBY48BU-5M/5D | 8900771 |

