Product  TL50WGYRAKQ

LED Display

Tower Light

Order number: 3803723

Alternative order number : 803723

    • Plastic housing, black
    • EMI and RFI immune
    • Protection class IP50
    • M12 x 1 male
    • Colors: White (COL 1) / Green (COL 2) / Yellow (COL 3) / Red (COL 4)
    • Parameterizable via IO-Link
    • Beeper max. 92 dB
#

General data

eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 320 g

Technical Data

Function Tower light
Light type White, Green, Yellow, Red
Number of colors/segments 4
Acoustic signal Continuous tone
Volume 92 dB
Dimmable No
Cascadable No
Communication protocol IO-Link
Electrical connection Connector, M12 × 1
Housing material Plastic, ABS, Black
Window material Polycarbonate, diffuse
Ambient temperature -20…+50 °C
Protection class IP50

Mounting accessories

3032723
3052521

Connectivity accessories

6625013
6625025

Select Country

Turck worldwide

to top