Product WLS27XWGRYB5-0850DS24Q
Pressure Transmitter
With Current Output (2-Wire)
Order number: 6837416- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range 0…15 psi relative
- 7…33 VDC
- Analog output 4…20 mA
- Process connection 7/16" UNF (SAE) male thread
- Plug-in device, M12 × 1

General data
| EAN | 4047101424850 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 90 g |
Technical Data
| Output function | Analog output current |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
| Ambient temperature | -30…+85 °C |
| Protection class | IP67 |
| Approvals | CE, Metrological certification (RUS), cULus |
Mounting accessories
|
DR15S-M30E-2UPN8X2-H1141 | 100030149 |
|
RCS-19-10-10
Bellows coupling, outer diameter: 19 mm, bore diameter: 10 mm/10 mm |
1545356 |
|
PT1VR-1043-I2-H1143 | 100028578 |
|
WSSW-WKSW451-10M | 6914139 |
Connectivity accessories
|
SM31EPD W/30 | 3027067 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

