Product LMBWLS27U
Accessories
Bellows Coupling
For Solid Shaft Encoders
Order number: 1545356- Bellows coupling Ø 19 mm
- Bore diameter d1 = 10 mm, d2 = 10 mm

General data
| EAN | 4047101343991 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 84836080900 |
| Country of origin | DE |
| Weight | 9 g |

