Product LMBWLS27H
Radar Sensor
Distance/Object Detection
Order number: 100030149- Blind zone: 35 cm
- Range: 15 m
- Resolution: 1 mm
- Cone angle of the radar beam: Standard ±7.5°
- Approved acc. to ETSI 305550-2
- Approved acc. to FCC/CFR 47 Part 15.
- M12 × 1 male connector, 4-pin
- Operating voltage 18…33 VDC
- Operating voltage 10…33 VDC (in SIO mode)
- Switching output switchable between PNP/NPN
- IO-Link
- M30 cylindrical design, stainless steel

General data
| EAN | 4047101557329 |
| eCl@ss-Code (V5.1.4): | 27200505 -/- Radar level measurement |
| Customs tariff number | 85261000900 |
| Country of origin | DE |
| Weight | 320 g |
Technical Data
| Function | Radar scanner |
| Beam angle | 15° |
| Output function | NO/NC programmable, PNP/NPN |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless steel, 1.4401 (AISI 316) PTFE |
| Ambient temperature | -25…+65 °C |
| Protection class | IP67/IP69K |
Data Sheets
| German | 64 KB |
| English | 63 KB |
| French | 64 KB |
| Spanish | 62 KB |
| Czech | 64 KB |
| Dutch | 63 KB |
| Romanian | 64 KB |
| Russian | 66 KB |
| Polish | 64 KB |
| Chinese | 74 KB |
| Turkish | 127 KB |
Approval/Declaration
| UL Approval | 157 KB |
| EU Declaration of Conformity | 118 KB |
| Radio Approval for USA | 351 KB |
| Radio Approval for Korea | 286 KB |

