Product SC26-2
Pressure Transmitter
With Current Output (2-Wire)
Order number: 6836450- Fully welded metal measuring cell
- Pressure range 0…25 bar rel.
- 7…33 VDC
- Analog output 4…20 mA
- Process connection G1/4" female thread, front sealing
- Connector device, DIN EN 175301-803-A

General data
| EAN | 4047101399004 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 90 g |
Technical Data
| Design | Without display |
| Operating voltage | 7…33 VDC |
| Output function | Analog output current |
| Electrical connection | Connector, DIN EN 175301-803 Form A |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
| Ambient temperature | -30…+85 °C |
| Protection class | IP65 |
Connectivity accessories
|
PT60R-1008-U1-H1143/X | 6837596 |
|
REM-116T6S-7AAR-H1151 | 100011413 |
|
RKP56PLB-4-RSP56PLB/TXG | 100003355 |
Functional accessories
|
S306EQ
Photoelectric sensor, series S30, sensing mode: opposed mode sensor, 60 m sensing range, threaded barrel M30 x 1.5 with eurofast connector, 10…30 VDC supply voltage, emitter |
3033376 |
|
K50FLGRXP | 3083416 |

