Product PVA100N6E
Ultrasonic Sensor
diffuse mode sensor
With Switching Output
Order number: 3079997Alternative order number : 79997
- Compact design
- Connection via male M12 x 1, 4-pin with 150 mm cable
- Switching output, PNP/NPN adjustable
- NO/NC adjustable
- Integrated temperature compensation
- Switching range adjustable via button or control line
- Blind zone: 10 cm
- Range: 100 cm

General data
| EAN | 662488799977 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 117 g |
Technical Data
| Function | Proximity switch |
| Output function | NO contact, PNP |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, PBT |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
EG-VA2020/BV67-T105 | 6884135 |
|
CMBSD8241-0/PG9
Field-wireable male connector, M12 × 1, angled, 4-pin, screw terminal connection, cable feedthrough 6.0 to 8 mm, core cross-section/terminal capacity 0.14 to 0.75 mm², metal housing, metal nut, shieldable, D-coded, for Ethernet |
6604239 |

