Product SMBPVA5
accessories for fieldbus systems
IP66 Stainless Steel Housing
Order number: 6884135- Stainless steel housing to accommodate TURCK IP20 junction boxes
- Degree of protection IP66 (IEC/EN 60529)
- 10 plastic cable glands M20 x 1.5 with feed-through
- Insulated shield terminals
- Wall mounting
- Pressure compensation element
- Connection of the housing potential via a M5 x 1 bolt

General data
| EAN | 4047101007343 |
| eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
| Customs tariff number | 85371098990 |
| Country of origin | DE |
| Weight | 2291 g |
Technical Data
| Electrical connection | Cable gland |
| Housing material | Stainless steel, 1.4301 (AISI 304), Grinded and polished (240 grain size distribution) |
| Ambient temperature | -30…+80 °C |
| Protection class | IP66 |

