Product SMBPVA1
Field-Wireable Connector
Male Connector M12 × 1, Angled
Order number: 6604239- For use in Ethernet applications
- Shielding via iris spring connection
- D-coding
- Metal housing
- Screw-clamp terminal
- 4-pin
- PG9 screw-in thread
- Cable feedthrough 6.0…8.0 mm

General data
| EAN | 4047101603972 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | HU |
| Weight | 66 g |
Data Sheets
| German | 85 KB |
| English | 84 KB |
| French | 85 KB |
| Spanish | 83 KB |
| Czech | 85 KB |
| Dutch | 84 KB |
| Romanian | 85 KB |
| Russian | 150 KB |
| Polish | 86 KB |
| Chinese | 98 KB |
| Turkish | 145 KB |
Approval/Declaration
| UL Approval | 400 KB |
| CE Declaration of Conformity | 120 KB |
| RoHS and REACH Manufacturer's Declaration | 280 KB |

