Product RI-10S10S-2B2048-H1181
Deutsch Connector
Connection Cable
Order number: 100000480- Deutsch connector DT04, straight, 12-pin
- Jacket material: TPE-U (PUR)
- Jacket color: black, similar to RAL 7021
- Suitable for drag chain use
- Flame retardant
- Halogen free acc. to DIN VDE 0472 part 815
- RoHS compliant
- Protection classes IP67 and IP69K
- Cable length: 10 m

General data
| EAN | 4047101438895 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 1400 g |
Technical Data
| Cable length | 10.0 m |
| Ambient temperature | -25…+80 °C |
Mounting accessories
|
LEDIR80X80W | 3002779 |
|
WKC4.5T-0.3/TXO3700 | 6632939 |
|
Q45VR2CV W/30 | 3038466 |
|
RKC5T-1-RSC5T/TXL | 6625615 |
|
S30RW3FF200Q3 | 3036903 |
|
LS-534-0000-LIU24PN8X-H1181 | 100001847 |
|
BID2-G180-Y0/S220
cylindrical, threaded barrel, 18 mm, stainless steel |
10880 |
|
PS016D-501T-LI2UPN8X-H1141 | 6834065 |
|
QS18EK6EQ7 | 3802820 |
|
BM8241-0
Field-wireable female connector, M12 × 1, angled, 4-pin, screw terminal connection, cable feedthrough 4.0 to 6.0 mm, core cross-section/terminal capacity 0.25 to 0.75 mm², plastic housing, metal nut |
6935889 |
|
PSW4S-2/TEL | 6627379 |
|
WL50SWL20 | 3019046 |
|
PT10R-1020-I2-H1143/X | 100002632 |
|
QS18EK6XLPCQ | 3801742 |

