Product RCS-15-06-06
Accessories
Bellows Coupling
For Solid Shaft Encoders
Order number: 1545362- Bellows coupling Ø 15 mm
- Bore diameter d1 = 6 mm, d2 = 6 mm

General data
| EAN | 4047101344059 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 84836080900 |
| Country of origin | DE |
| Weight | 7 g |
Technical Data
| Accessory type | Bellows coupling |
| For use with | Encoders |

