Product RCS-15-08-06
LED Spotlight
In the Metal Housing
Order number: 3019046Alternative order number : 19046
- Operating voltage: 12…30 VDC
- Protection class: IP69K
- Metal housing
- Color: White
- Cable, 2m

General data
| EAN | 662488190460 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 260 g |
Technical Data
| Cable length | 2.0 m |
| Construction size | 51 mm |
| Housing diameter | Ø 50 mm |
| Housing material | Metal, AL, Black |
| Ambient temperature | -20…+50 °C |
| Protection class | IP67/IP69 |

