Product  RCS-15-06-04

Photoelectric Sensor

Retroreflective Sensor with Polarizing Filter for Clear Object Detection

Order number: 3801742

Alternative order number : 801742

    • Cable with male end, PVC, M8 × 1, 4-pin, 150 mm
    • Protection class IP67
    • LED, all-round visible
    • Coaxial optics
    • Sensitivity adjusted via teach button
    • Operating voltage: 10…30 VDC
    • 1 × PNP/NPN switching output with IO-Link communication
    • 1 × PNP/NPN switching output
    • Transmission of process value and parametrization via IO-link
#

General data

EAN 662488012045
eCl@ss-Code (V5.1.4): 27270902 -/- Retroreflective sensor
Customs tariff number 85365019000
Country of origin CN
Weight 46 g

Technical Data

Cable length 0.150  m
Construction size 31 x 15 x 35 mm
Housing diameter Ø  18  mm
Housing material Plastic, ABS
Ambient temperature -40…+70 °C
Protection class IP67

Select Country

Turck worldwide

to top