Product RES-184S6S-9D14B-H1151
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
For Clear Object Detection
Order number: 3017130Alternative order number : 17130
- Male M8 × 1, 4-pin
- Protection class IP67
- Light or dark operation, adjustable
- Sensitivity adjusted via potentiometer
- Coaxial optics, reduced blind zone
- Operating voltage: 10…30 VDC
- NPN switching output
- Switching output for insufficient excess gain

General data
| EAN | 662488171308 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | HU |
| Weight | 45 g |
Technical Data
| Construction size | 25 x 14 x 42 mm |
| Operating voltage | 12…30 VDC |
| Output function | 2 x NO contact, NPN |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Plastic, Thermoplastic material, Black |
| Ambient temperature | -10…+55 °C |
| Protection class | IP67 |
Mounting accessories
Connectivity accessories
|
QS18EP6DQ | 3069210 |

