Product  FSM-2FKM57

Photoelectric Sensor

Diffuse Mode Sensor

Order number: 3069210

Alternative order number : 69210

    • Cable with male end, PVC, M8 × 1, 4-pin, 150 mm
    • Protection class IP67
    • LED all-round visible
    • Sensitivity adjusted via teach button
    • Operating voltage: 10…30 VDC
    • PNP switching output
    • Light or dark operation
#

General data

EAN 662488692100
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin US
Weight 49 g

Technical Data

Ambient temperature -20…+70 °C
Protection class IP67

Select Country

Turck worldwide

to top