Product RES-187HA1E-3C13B-H1181
Supply Cable - M12 Power
Connection Cable
Order number: 100048814- M12 female connector, L-coded, straight, 5-pin (4+FE)
- Jacket material: PUR
- Jacket color: gray
- Highly resistant to oils, coolants, lubricants
- Suitable for drag chain use
- Resistant to vibrations and shocks
- Flame retardant
- Halogen free
- Norms: CE, UKCA and RoHS
- Protection class: IP65, IP67, IP68
- Cable length: 3 m

General data
| EAN | 4047101650457 |
| eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 452 g |
Technical Data
| Cable length | 3.0 m |
| Ambient temperature | -25…+80 °C |
Mounting accessories
|
S18LYXXPQ | 3020928 |
|
PS100R-511-2UPN8X-H1141 | 6832938 |
|
PT10R-2014-IOL-H1141/X | 100027099 |
|
K90TLGYRNQ | 3092873 |

