Product RME-1
LED Signal Light
Beacon
Order number: 3020928Alternative order number : 20928
- LED all-round visible
- Individually controllable
- Mechanical screw-in thread M18x1
- Protection classes IP67 / IP69K
- UV-resistant materials
- Current consumption per LED color: max. 25 mA
- Monochrome: Yellow (COL 1)
- Male M12 x 1
- Operating voltage 10…30 VDC

General data
| EAN | 662488209285 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | CN |
| Weight | 35 g |
Technical Data
| Construction size | 35.7 mm |
| Housing diameter | Ø 23.5 mm |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |

