Product RME-9
LED Signal Light
Beacon
Order number: 3092873Alternative order number : 92873
- All-round LED display
- Protection class IP67
- Mechanical screw-in thread M30 x 1.5
- M12 x 1 male, 5-pin
- Colors: Green (COL 1), Yellow (COL 2), Red (COL 3)
- Alternates between colors when multiple inputs are active
- Operating voltage: 12…30 VDC
- Individually controllable
- Inputs: NPN

General data
| EAN | 662488928735 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 218 g |
Technical Data
| Construction size | 87 mm |
| Housing diameter | Ø 90 mm |
| Housing material | Plastic, PC |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |

