Product RME-4
Pressure Transmitter
IO-Link with Two Switching Outputs
Order number: 100027099- Fully welded metal measuring cell
- Pressure range 0…10 bar rel.
- Pressure peak orifice
- 18…33 V DC
- NO/NC contact, 2 × PNP/NPN outputs, IO-Link
- Process connection 1/8"-27 NPT male thread
- Plug-in device, M12 × 1

General data
| EAN | 4047101538472 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 89 g |
Technical Data
| Process connection | 1/8”-27 NPT male thread |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
| Ambient temperature | -30…+85 °C |
| Protection class | IP67 |
Data Sheets
| German | 125 KB |
| English | 125 KB |
| French | 126 KB |
| Spanish | 126 KB |
| Czech | 125 KB |
| Dutch | 125 KB |
| Romanian | 126 KB |
| Russian | 145 KB |
| Polish | 126 KB |
| Turkish | 127 KB |
Approval
Configuration File
Configuration Software
Manual
| Getting started — FDT/DTM Frame PACTware | 11322 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |
| IO-Link parameters manual | 405 KB |

