Product RES-187H10E-3C13B-H1181
2-Way Splitter
Y-Splitter with Cable, Male M12 × 1 - 2x Female Ø 8 mm
Order number: 6630443- Jacket material: PVC
- Jacket color: black
- Resistant to chemicals and oils
- Flame-retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- RoHS-compliant
- Protection class IP67
- 4/3-pin
- Cable length: 0.3/0.3 m

General data
| EAN | 4047101375596 |
| eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 56 g |
Technical Data
| Cable length | 0.30 m |
| Ambient temperature | 0…+80 °C |
Mounting accessories
|
S18LYXXPQ | 3020928 |
|
PS100R-511-2UPN8X-H1141 | 6832938 |
|
PT10R-2014-IOL-H1141/X | 100027099 |
|
K90TLGYRNQ | 3092873 |

