Product REM-116T6S-8BSARWL-H1151
Actuator and Sensor Cable, PVC
Extension Cable
Order number: 6634455- Female Ø 8 mm, straight, 5-pin, snap-on type
- M12 male, straight, 5-pin
- Jacket material: PVC
- Jacket color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 1.5 m

General data
| EAN | 4047101523980 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 89 g |
Technical Data
| Cable length | 1.50 m |
| Ambient temperature | -5…+80 °C |
Mounting accessories
Connectivity accessories
|
K50APT2YRCQP | 3800873 |

