Product REI-E-111T6C-2B200-C
Actuator and Sensor Cable, PVC
Extension Cable
Order number: 6626539- Female M8, straight, 3-pin
- Male M12, straight, 3-pin
- Jacket material: PVC
- Jacket color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 2.0 m

General data
| EAN | 4047101287066 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 83 g |
Technical Data
| Cable length | 2.0 m |
| Ambient temperature | -5…+80 °C |
Mounting accessories
|
WL50SWL20 | 3019046 |
|
PT10R-1020-I2-H1143/X | 100002632 |
|
QS18EK6XLPCQ | 3801742 |
Functional accessories
|
RKSV4.5T-0.5-RSSV4.5T/TXY3013 | 6632917 |
|
RKS4.5T-3/TXL | 6626787 |
|
REI-E-114I8E-2B512-H1181 | 100011754 |
|
PKW4M-P7X2-0.6-PSG4M/TEL | 6626246 |
|
SLSE14-1500Q8 | 3073360 |
|
TL50BLGY2R1 | 3027338 |
|
WKC4.4T-2-RSC4.4T/TXY | 6629768 |

