Product  REI-E-114I10T-2B1024-H1181

Miniature Encoder

With Analog Output

Premium Line

Order number: 100004573
    • Rectangular, plastic
    • Compact and robust housing
    • Versatile mounting possibilities
    • Positioning element P1-RI-QR20 included in delivery
    • High protection class IP68/IP69K
    • Protection against salt spray
    • Measuring range displayed via LED
    • Immune to electromagnetic interference
    • 0.09° resolution
    • 3‐wire, 15…30 VDC
    • Analog output 4…20 mA
    • Output 22 mA (typ.) where there is no RLC coupling
    • Cable length 2m
#

General data

EAN 4047101501438
eCl@ss-Code (V5.1.4): 27270501 -/- Encoder, absolute
Customs tariff number 90318080000
Country of origin DE
Weight 160 g

Technical Data

Encoder line Premium-Line
Technology Contactless
Output type Absolute singleturn
Shaft Type Blind hole shaft
Shaft diameter D (mm) 6, 6.35
Construction size 71.6 x 62.6 x 20 mm
Flange type Flange without mounting element
Measuring range 0…360°
Operating voltage 15…30 VDC
Output function Analog output
Current output 4…20 mA
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, Ultem
Ambient temperature -40…+70 °C
Protection class IP68/IP69K

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top