Product REI-E-114I10T-2B512-H1181
Barcode Reader — Scanner
Order number: 3804433Alternative order number : 804433
- Camera-based barcode reader, 1D codes
- WVGA resolution, 752 × 480
- 9-mm lens
- Integrated lighting, white
- Operating voltage 5…30 VDC
- Two PNP/NPN switching outputs, selectable via software
- Industrial Ethernet: PROFINET, EtherNet/IP, Modbus/TCP
- Serial interface, RS232/RS422
- Compact aluminum housing
- Protection class IP65

General data
| EAN | 662488032241 |
| Customs tariff number | 85365019000 |
| Country of origin | VN |
| Weight | 417.3 g |
Technical Data
| Construction size | 45.4 x 39 x 23.5 mm |
| Operating voltage | 5…30 VDC |
| Output function | NO/NC, PNP/NPN |
| Communication protocol | EtherNet/IP, FTP, Modbus TCP, PROFINET, RS232, RS422 |
| Electrical connection | Connector, M12 × 1 |
| Cable length | 1.0 m |
| Housing material | Metal, AL |
| Ambient temperature | 0…+45 °C |
| Protection class | IP65 |
Mounting accessories
|
S18LYXXPQ | 3020928 |
|
PS100R-511-2UPN8X-H1141 | 6832938 |
|
PT10R-2014-IOL-H1141/X | 100027099 |
|
K90TLGYRNQ | 3092873 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

