Product REI-43H38S-4C1024-H1181
Pressure Transmitter
With Voltage Output (3-Wire)
Order number: 6837631- Fully welded metal measuring cell
- Pressure range 0…60 bar rel.
- 12…33 VDC
- Analog output 0…10 V
- Process connection G1/2" male thread, back sealing and manometer (combi)
- Connector device, M12 × 1

General data
| EAN | 4047101402452 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 144 g |
Technical Data
| Operating voltage | 12…33 VDC |
| Output function | Analog output voltage |
| Voltage output | 0…10 V |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
| Ambient temperature | -30…+85 °C |
| Protection class | IP67 |
| Approvals | CE, Metrological certification (RUS), cULus |
Mounting accessories
|
BIM-KST-AN6X
rectangular, metal, plastic |
46741 |
|
RKS8T-3/TXL | 6630875 |
|
INU.P.INTERFACE-IM18_CCM50.DE | 100023796 |
|
FS46PT-0.5/M16 | U2-28482 |
|
RKM 5711-1M | U0134-40 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

