Product REI-43H38S-4C600-H1181
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter for Clear Object Detection
Order number: 3097634Alternative order number : 97634
- Male M12 × 1; 4-pin
- Protection class IP67
- LED, all-round visible
- Coaxial optics
- Sensitivity adjusted via teach button
- Operating voltage: 10…30 VDC
- PNP switching output
- Light or dark operation

General data
| EAN | 662488976347 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 43 g |
Technical Data
| Construction size | 31 x 15 x 35 mm |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
BIM-KST-AN6X
rectangular, metal, plastic |
46741 |
|
RKS8T-3/TXL | 6630875 |
|
INU.P.INTERFACE-IM18_CCM50.DE | 100023796 |
|
FS46PT-0.5/M16 | U2-28482 |
|
RKM 5711-1M | U0134-40 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

