Product REI-43H38S-2B4096-H1181
Food & Beverage Hygienic, TPE
Connection Cable
Order number: 6933529- M12 male connector, straight, 5-pin
- Stainless steel coupling nut/screw
- Sheath material: TPE-O
- Sheath color: light gray RAL 7035
- Qualified for drag chain use
- Resistant to chemicals an microbes
- Weatherproof
- Resistant to hydrolysis acc. to DIN EN 60068-2-78
- Flexible at low temperatures
- Free from silicone and PVC
- Halogen-free acc. to DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1
- Approvals: Gost, Ecolab, FDA
- RoHS and REACH compliant
- Protection classes IP67, IP69K
- Cable length: 10 m

General data
| EAN | 4047101347647 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 343 g |
Technical Data
| Cable length | 10.0 m |
| Ambient temperature | -25…+105 °C |
Data Sheets
| German | 1223 KB |
| English | 1223 KB |
| French | 1224 KB |
| Spanish | 1223 KB |
| Czech | 1224 KB |
| Dutch | 1223 KB |
| Romanian | 1224 KB |
| Russian | 853 KB |
| Polish | 1225 KB |
| Chinese | 1277 KB |
| Turkish | 1224 KB |
Approval/Declaration
General Catalog
Product Flyer
| Connectivity for the food industry | 3310 KB |
| M12 Power Product Series | 1863 KB |
Product Overview
Mounting accessories
|
BIM-KST-AN6X
rectangular, metal, plastic |
46741 |
|
RKS8T-3/TXL | 6630875 |
|
INU.P.INTERFACE-IM18_CCM50.DE | 100023796 |
|
FS46PT-0.5/M16 | U2-28482 |
|
RKM 5711-1M | U0134-40 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

