Product REI-43H38S-2B2048-H1181
Safety Light Curtain
Emitter/Receiver Pair
Cascadable
Order number: 3083753Alternative order number : 83753
- Cable with M12 × 1 connector, 300 mm, 8-pin
- Connection to cascadable nodes via DEE2R‐8…
- Protection class IP65
- Flat housing without blind zone
- Adjustments via DIP switch
- Reducible resolution
- Blanking function
- Operating voltage: 24 VDC ± 15 %
- Resolution 14 mm
- Scan field 1110 mm (L1)
- Personnel safety category 4, PL e acc. to EN ISO 13849‐1:2008
- Type 4 acc. to IEC 61496‐1,‐2
- SIL 3 to IEC 61508

General data
| EAN | 662488837532 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 3118 g |
Technical Data
| Construction size | 26 x 28 x 1108 mm |
| Operating voltage | 20…28 VDC |
| Output function | 2 x NC contact, 2 × PNP |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 300.0 m |
| Housing material | Metal, AL, Yellow polyester |
| Ambient temperature | 0…+55 °C |
| Protection class | IP65 |
Mounting accessories
|
BIM-KST-AN6X
rectangular, metal, plastic |
46741 |
|
RKS8T-3/TXL | 6630875 |
|
INU.P.INTERFACE-IM18_CCM50.DE | 100023796 |
|
FS46PT-0.5/M16 | U2-28482 |
|
RKM 5711-1M | U0134-40 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

